Grove Gear 20YF-2-1.188-56C-30-L9
Part #:20YF-2-1.188-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | AJ: | 5.88 |
| T: | 1.188 | I: | 3.61 in |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | LQ: | 4.46 in |
| LL: | 2.12 in | BE: | 0.38 in |
| H: | 0.53 in | G: | 1.82 |
| AG: | 4.65 | BF: | 0.41 |
| AA: | 8 | P: | 1.38 in |
| AB: | 3.69 | D: | 2.31 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.896 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Bore Code: | 19 | Model Code: | 20YF |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

