How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
| LQ: | 4.46 in | I: | 3.61 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | P: | 1.38 in |
| G: | 1.82 | AJ: | 5.88 |
| D: | 2.31 | AB: | 3.69 |
| BE: | 0.38 in | T: | 1.188 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 4.65 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 20YF | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.491 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

