Grove Gear 20YF-2-1.188-56C-60-L4
Part #:20YF-2-1.188-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.12 in |
| P: | 1.38 in | BE: | 0.38 in |
| D: | 2.31 | LQ: | 4.46 in |
| AB: | 3.69 | BD: | 5.88 |
| T: | 1.188 | AG: | 4.65 |
| BF: | 0.41 | AF: | 0.19 |
| I: | 3.61 in | H: | 0.53 in |
| AJ: | 5.88 | AA: | 8 |
| G: | 1.82 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
Technical Specifications
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Bore Code: | 19 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.491 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

