Grove Gear 20YF-2-1.188-56C-60-L9
Part #:20YF-2-1.188-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | G: | 1.82 |
| BD: | 5.88 | LL: | 2.12 in |
| I: | 3.61 in | T: | 1.188 |
| AK: | 4.5 | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| D: | 2.31 | BE: | 0.38 in |
| P: | 1.38 in | BF: | 0.41 |
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | V: | 1.94 in |
| LQ: | 4.46 in | AA: | 8 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Model Code: | 20YF | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.491 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

