Grove Gear 20YF-2-1.250-140TC-20-L2
Part #:20YF-2-1.250-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BD: | 5.88 |
| AA: | 8 | AG: | 4.65 |
| LL: | 2.12 in | P: | 1.38 in |
| T: | 1.25 | AJ: | 5.88 |
| V: | 1.94 in | LQ: | 4.46 in |
| AB: | 3.69 | AE2: | 0.85 |
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | G: | 1.82 |
| I: | 3.61 in | BE: | 0.38 in |
Technical Specifications
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.24 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

