Grove Gear 20YF-2-1.250-140TC-20-L3
Part #:20YF-2-1.250-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | D: | 2.31 |
| I: | 3.61 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.82 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 3.69 | AF: | 0.19 |
| LL: | 2.12 in | T: | 1.25 |
| AK: | 4.5 | LQ: | 4.46 in |
| AE2: | 0.85 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Model Code: | 20YF |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.24 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

