Grove Gear 20YF-2-1.250-140TC-20-L4
Part #:20YF-2-1.250-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AG: | 4.65 |
| AJ: | 5.88 | I: | 3.61 in |
| AB: | 3.69 | T: | 1.25 |
| H: | 0.53 in | P: | 1.38 in |
| AK: | 4.5 | AA: | 8 |
| LQ: | 4.46 in | BE: | 0.38 in |
| AF: | 0.19 | D: | 2.31 |
| LL: | 2.12 in | G: | 1.82 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | 20YF | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.24 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

