How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AA: | 8 |
| G: | 1.82 | AK: | 4.5 |
| T: | 1.25 | BF: | 0.41 |
| LQ: | 4.46 in | LL: | 2.12 in |
| AB: | 3.69 | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | P: | 1.38 in |
| AG: | 4.65 | AE2: | 0.85 |
| BE: | 0.38 in | V: | 1.94 in |
| Center Distance (in): | 2.063 in | D: | 2.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 20YF |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 1.01 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

