Grove Gear 20YF-2-1.250-140TC-25-L2
Part #:20YF-2-1.250-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
| AE2: | 0.85 | AJ: | 5.88 |
| G: | 1.82 | H: | 0.53 in |
| T: | 1.25 | D: | 2.31 |
| AA: | 8 | I: | 3.61 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 1.38 in | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | AB: | 3.69 |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.01 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Model Code: | 20YF |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

