Grove Gear 20YF-2-1.250-140TC-5-L3
Part #:20YF-2-1.250-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BF: | 0.41 |
| AJ: | 5.88 | I: | 3.61 in |
| AE2: | 0.85 | H: | 0.53 in |
| AB: | 3.69 | AK: | 4.5 |
| AG: | 4.65 | V: | 1.94 in |
| BE: | 0.38 in | AA: | 8 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | LQ: | 4.46 in |
| T: | 1.25 | G: | 1.82 |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Model Code: | 20YF | Bore Code: | 20 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.51 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

