Grove Gear 20YF-2-1.250-140TC-5-L4
Part #:20YF-2-1.250-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| LQ: | 4.46 in | AA: | 8 |
| LL: | 2.12 in | D: | 2.31 |
| AG: | 4.65 | AE2: | 0.85 |
| T: | 1.25 | I: | 3.61 in |
| BF: | 0.41 | AB: | 3.69 |
| H: | 0.53 in | AF: | 0.19 |
| P: | 1.38 in | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140TC | Model Code: | 20YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.51 | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

