Grove Gear 20YF-2-1.250-140TC-5-L9
Part #:20YF-2-1.250-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| AF: | 0.19 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| T: | 1.25 | H: | 0.53 in |
| D: | 2.31 | AA: | 8 |
| BD: | 5.88 | AG: | 4.65 |
| I: | 3.61 in | G: | 1.82 |
| LQ: | 4.46 in | BF: | 0.41 |
| BE: | 0.38 in | P: | 1.38 in |
| AB: | 3.69 | AE2: | 0.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.51 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 20 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 350 |
| Model Code: | 20YF | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.063 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

