Grove Gear 20YF-2-1.250-140TC-7.5
Part #:20YF-2-1.250-140TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| D: | 2.31 | BE: | 0.38 in |
| G: | 1.82 | V: | 1.94 in |
| BF: | 0.41 | LQ: | 4.46 in |
| I: | 3.61 in | AJ: | 5.88 |
| AA: | 8 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| P: | 1.38 in | T: | 1.25 |
| AE2: | 0.85 | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | 20YF | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.39 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

