Grove Gear 20YF-2-1.250-140TC-7.5-L1
Part #:20YF-2-1.250-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AE2: | 0.85 |
| P: | 1.38 in | H: | 0.53 in |
| I: | 3.61 in | AB: | 3.69 |
| AF: | 0.19 | D: | 2.31 |
| G: | 1.82 | V: | 1.94 in |
| AG: | 4.65 | T: | 1.25 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.063 in | AA: | 8 |
| LL: | 2.12 in | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.39 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 20YF | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

