Grove Gear 20YF-2-1.250-140TC-7.5-L2
Part #:20YF-2-1.250-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | I: | 3.61 in |
| G: | 1.82 | LL: | 2.12 in |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| BF: | 0.41 | P: | 1.38 in |
| AG: | 4.65 | AJ: | 5.88 |
| LQ: | 4.46 in | AE2: | 0.85 |
| AA: | 8 | BD: | 5.88 |
| T: | 1.25 | AF: | 0.19 |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.39 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Model Code: | 20YF | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output RPM: | 233 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

