Grove Gear 20YF-2-1.250-140TC-7.5-L9
Part #:20YF-2-1.250-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.82 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| LL: | 2.12 in | AE2: | 0.85 |
| AJ: | 5.88 | I: | 3.61 in |
| BD: | 5.88 | T: | 1.25 |
| P: | 1.38 in | BF: | 0.41 |
| V: | 1.94 in | AA: | 8 |
| BE: | 0.38 in | AF: | 0.19 |
| AG: | 4.65 | LQ: | 4.46 in |
| AB: | 3.69 | D: | 2.31 |
Technical Specifications
| Output RPM: | 233 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YF |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.39 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

