Grove Gear 20YF-2-1.250-56C-10-L1
Part #:20YF-2-1.250-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | LQ: | 4.46 in |
| BF: | 0.41 | T: | 1.25 |
| LL: | 2.12 in | AG: | 4.65 |
| BE: | 0.38 in | P: | 1.38 in |
| D: | 2.31 | AK: | 4.5 |
| AF: | 0.19 | BD: | 5.88 |
| H: | 0.53 in | AB: | 3.69 |
| G: | 1.82 | AJ: | 5.88 |
| V: | 1.94 in | AA: | 8 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.09 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

