Grove Gear 20YF-2-1.250-56C-10-L2
Part #:20YF-2-1.250-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | AE2: | 0.85 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | LQ: | 4.46 in |
| P: | 1.38 in | AA: | 8 |
| AG: | 4.65 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.19 | I: | 3.61 in |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.25 | V: | 1.94 in |
| AB: | 3.69 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.09 |
| Output RPM: | 175 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

