Grove Gear 20YF-2-1.250-56C-10-L4
Part #:20YF-2-1.250-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| D: | 2.31 | V: | 1.94 in |
| P: | 1.38 in | BD: | 5.88 |
| AB: | 3.69 | G: | 1.82 |
| AE2: | 0.85 | AK: | 4.5 |
| H: | 0.53 in | I: | 3.61 in |
| T: | 1.25 | LL: | 2.12 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.19 | AA: | 8 |
| LQ: | 4.46 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.09 |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

