How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.31 |
| AE2: | 0.85 | T: | 1.25 |
| AJ: | 5.88 | I: | 3.61 in |
| G: | 1.82 | AA: | 8 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.46 in |
| AB: | 3.69 | AK: | 4.5 |
| AG: | 4.65 | LL: | 2.12 in |
| V: | 1.94 in | AF: | 0.19 |
| BD: | 5.88 | P: | 1.38 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Bore Code: | 20 | Assembly: | YF-2 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.217 |
| Motor Frame Size: | 56C | Model Code: | 20YF |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

