Grove Gear 20YF-2-1.250-56C-100-L2
Part #:20YF-2-1.250-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | BD: | 5.88 |
| G: | 1.82 | V: | 1.94 in |
| I: | 3.61 in | AK: | 4.5 |
| AA: | 8 | AG: | 4.65 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.31 | AF: | 0.19 |
| AB: | 3.69 | T: | 1.25 |
| AE2: | 0.85 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.46 in |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.217 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Model Code: | 20YF | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

