Grove Gear 20YF-2-1.250-56C-100-L9
Part #:20YF-2-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.85 |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| G: | 1.82 | LQ: | 4.46 in |
| AG: | 4.65 | BF: | 0.41 |
| AJ: | 5.88 | AB: | 3.69 |
| D: | 2.31 | I: | 3.61 in |
| P: | 1.38 in | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.19 | AA: | 8 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Assembly: | YF-2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.217 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

