Grove Gear 20YF-2-1.250-56C-15-L1
Part #:20YF-2-1.250-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 1.94 in |
| AB: | 3.69 | P: | 1.38 in |
| G: | 1.82 | AK: | 4.5 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| D: | 2.31 | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.19 | BF: | 0.41 |
| AG: | 4.65 | AE2: | 0.85 |
| AJ: | 5.88 | LL: | 2.12 in |
| I: | 3.61 in | LQ: | 4.46 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Ratio: | 15:1 | Model Code: | 20YF |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 1.56 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

