Grove Gear 20YF-2-1.250-56C-15-L3
Part #:20YF-2-1.250-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.85 |
| AB: | 3.69 | T: | 1.25 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 2.31 | AA: | 8 |
| I: | 3.61 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| LQ: | 4.46 in | AK: | 4.5 |
| LL: | 2.12 in | G: | 1.82 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.56 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

