Grove Gear 20YF-2-1.250-56C-20-L1
Part #:20YF-2-1.250-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | AB: | 3.69 |
| G: | 1.82 | AJ: | 5.88 |
| LQ: | 4.46 in | BE: | 0.38 in |
| D: | 2.31 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | T: | 1.25 |
| P: | 1.38 in | AE2: | 0.85 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | AA: | 8 |
| I: | 3.61 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.24 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

