Grove Gear 20YF-2-1.250-56C-20-L3
Part #:20YF-2-1.250-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.25 |
| BD: | 5.88 | G: | 1.82 |
| AG: | 4.65 | H: | 0.53 in |
| AB: | 3.69 | D: | 2.31 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| V: | 1.94 in | BF: | 0.41 |
| AA: | 8 | AF: | 0.19 |
| I: | 3.61 in | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 4.46 in |
| AE2: | 0.85 | P: | 1.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Bore Code: | 20 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Model Code: | 20YF |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-2 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.24 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

