Grove Gear 20YF-2-1.250-56C-20-L4
Part #:20YF-2-1.250-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | LQ: | 4.46 in |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 4.65 | BE: | 0.38 in |
| AB: | 3.69 | G: | 1.82 |
| V: | 1.94 in | T: | 1.25 |
| BF: | 0.41 | LL: | 2.12 in |
| P: | 1.38 in | D: | 2.31 |
| Center Distance (in): | 2.063 in | AA: | 8 |
| AE2: | 0.85 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 20 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Series Code: | OE |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.24 | Model Code: | 20YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

