Grove Gear 20YF-2-1.250-56C-25-L3
Part #:20YF-2-1.250-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.85 | AA: | 8 |
| D: | 2.31 | AG: | 4.65 |
| T: | 1.25 | I: | 3.61 in |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| AB: | 3.69 | LL: | 2.12 in |
| LQ: | 4.46 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 1.38 in | AK: | 4.5 |
| G: | 1.82 | V: | 1.94 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.01 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Output RPM: | 70 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

