Grove Gear 20YF-2-1.250-56C-25-L4
Part #:20YF-2-1.250-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AG: | 4.65 |
| AK: | 4.5 | AF: | 0.19 |
| H: | 0.53 in | D: | 2.31 |
| AB: | 3.69 | G: | 1.82 |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.85 |
| LL: | 2.12 in | AJ: | 5.88 |
| LQ: | 4.46 in | AA: | 8 |
| I: | 3.61 in | P: | 1.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.01 | Bore Code: | 20 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 20YF | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

