Grove Gear 20YF-2-1.250-56C-25-L9
Part #:20YF-2-1.250-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AA: | 8 |
| AF: | 0.19 | BF: | 0.41 |
| AK: | 4.5 | AG: | 4.65 |
| AE2: | 0.85 | G: | 1.82 |
| I: | 3.61 in | BE: | 0.38 in |
| P: | 1.38 in | LQ: | 4.46 in |
| LL: | 2.12 in | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | H: | 0.53 in |
| T: | 1.25 | D: | 2.31 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 1.01 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Model Code: | 20YF | Bore Code: | 20 |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

