Grove Gear 20YF-2-1.250-56C-30-L2
Part #:20YF-2-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | I: | 3.61 in |
| AK: | 4.5 | LL: | 2.12 in |
| AA: | 8 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | T: | 1.25 |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | AJ: | 5.88 |
| AG: | 4.65 | LQ: | 4.46 in |
| BF: | 0.41 | AB: | 3.69 |
| D: | 2.31 | BE: | 0.38 in |
| G: | 1.82 | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.896 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Model Code: | 20YF |
| Bore Code: | 20 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

