Grove Gear 20YF-2-1.250-56C-30-L4
Part #:20YF-2-1.250-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | AG: | 4.65 |
| LQ: | 4.46 in | AA: | 8 |
| D: | 2.31 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.12 in | P: | 1.38 in |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | I: | 3.61 in |
| G: | 1.82 | V: | 1.94 in |
| T: | 1.25 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YF |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.896 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

