Grove Gear 20YF-2-1.250-56C-30-L9
Part #:20YF-2-1.250-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.85 |
| D: | 2.31 | T: | 1.25 |
| BF: | 0.41 | AA: | 8 |
| G: | 1.82 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| H: | 0.53 in | BD: | 5.88 |
| I: | 3.61 in | P: | 1.38 in |
| LQ: | 4.46 in | V: | 1.94 in |
| AG: | 4.65 | AB: | 3.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.896 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

