Grove Gear 20YF-2-1.250-56C-40-L1
Part #:20YF-2-1.250-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | T: | 1.25 |
| G: | 1.82 | BD: | 5.88 |
| AA: | 8 | BE: | 0.38 in |
| LQ: | 4.46 in | V: | 1.94 in |
| I: | 3.61 in | AF: | 0.19 |
| LL: | 2.12 in | D: | 2.31 |
| AE2: | 0.85 | AB: | 3.69 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| AG: | 4.65 | P: | 1.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.71 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | Ratio: | 40:1 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

