Grove Gear 20YF-2-1.250-56C-40-L3
Part #:20YF-2-1.250-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.38 in |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | AF: | 0.19 |
| D: | 2.31 | G: | 1.82 |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.25 | AG: | 4.65 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 8 | AB: | 3.69 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Bore Code: | 20 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 0.71 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

