How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | BE: | 0.38 in |
| AG: | 4.65 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| AK: | 4.5 | AF: | 0.19 |
| T: | 1.25 | BF: | 0.41 |
| D: | 2.31 | AJ: | 5.88 |
| I: | 3.61 in | LL: | 2.12 in |
| AE2: | 0.85 | H: | 0.53 in |
| AB: | 3.69 | G: | 1.82 |
| BD: | 5.88 | P: | 1.38 in |
Technical Specifications
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.51 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 350 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

