How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AB: | 3.69 | LL: | 2.12 in |
| I: | 3.61 in | H: | 0.53 in |
| AA: | 8 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| P: | 1.38 in | AJ: | 5.88 |
| LQ: | 4.46 in | AG: | 4.65 |
| BD: | 5.88 | AE2: | 0.85 |
| T: | 1.25 | D: | 2.31 |
| AK: | 4.5 | G: | 1.82 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Model Code: | 20YF | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.51 | Output RPM: | 350 |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

