How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| AB: | 3.69 | AE2: | 0.85 |
| AA: | 8 | BD: | 5.88 |
| T: | 1.25 | P: | 1.38 in |
| LL: | 2.12 in | BF: | 0.41 |
| H: | 0.53 in | I: | 3.61 in |
| BE: | 0.38 in | G: | 1.82 |
| D: | 2.31 | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Model Code: | 20YF | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.51 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 20 | Series Code: | OE |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

