Grove Gear 20YF-2-1.250-56C-50-L1
Part #:20YF-2-1.250-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AE2: | 0.85 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AF: | 0.19 | G: | 1.82 |
| V: | 1.94 in | AG: | 4.65 |
| I: | 3.61 in | LQ: | 4.46 in |
| P: | 1.38 in | LL: | 2.12 in |
| T: | 1.25 | D: | 2.31 |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.563 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Model Code: | 20YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

