Grove Gear 20YF-2-1.250-56C-60-L1
Part #:20YF-2-1.250-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AE2: | 0.85 |
| AB: | 3.69 | D: | 2.31 |
| LQ: | 4.46 in | T: | 1.25 |
| P: | 1.38 in | LL: | 2.12 in |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.82 | I: | 3.61 in |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Bore Code: | 20 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.491 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 20YF | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

