Grove Gear 20YF-2-1.250-56C-60-L2
Part #:20YF-2-1.250-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| H: | 0.53 in | D: | 2.31 |
| P: | 1.38 in | V: | 1.94 in |
| T: | 1.25 | BE: | 0.38 in |
| AB: | 3.69 | AA: | 8 |
| AG: | 4.65 | AE2: | 0.85 |
| I: | 3.61 in | LQ: | 4.46 in |
| LL: | 2.12 in | G: | 1.82 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.491 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Model Code: | 20YF |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

