Grove Gear 20YF-2-1.250-56C-60-L9
Part #:20YF-2-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| LQ: | 4.46 in | AB: | 3.69 |
| AK: | 4.5 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | T: | 1.25 |
| I: | 3.61 in | BD: | 5.88 |
| AA: | 8 | AE2: | 0.85 |
| P: | 1.38 in | G: | 1.82 |
| BE: | 0.38 in | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.31 |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.491 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

