How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| D: | 2.31 | AE2: | 0.85 |
| BD: | 5.88 | G: | 1.82 |
| P: | 1.38 in | BE: | 0.38 in |
| AB: | 3.69 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.46 in |
| V: | 1.94 in | AA: | 8 |
| AK: | 4.5 | T: | 1.25 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 2.39 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Assembly: | YF-2 |
| Bore Code: | 20 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

