Grove Gear 20YF-2-1.250-56C-7.5-L1
Part #:20YF-2-1.250-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AB: | 3.69 |
| AG: | 4.65 | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.38 in | V: | 1.94 in |
| AE2: | 0.85 | D: | 2.31 |
| T: | 1.25 | BD: | 5.88 |
| G: | 1.82 | AA: | 8 |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 2.39 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

