Grove Gear 20YF-2-1.250-56C-7.5-L3
Part #:20YF-2-1.250-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | V: | 1.94 in |
| AG: | 4.65 | T: | 1.25 |
| LQ: | 4.46 in | AF: | 0.19 |
| D: | 2.31 | P: | 1.38 in |
| LL: | 2.12 in | AE2: | 0.85 |
| BF: | 0.41 | AB: | 3.69 |
| AA: | 8 | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 2.39 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

