Grove Gear 20YF-2-1.250-56C-7.5-L9
Part #:20YF-2-1.250-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| AF: | 0.19 | H: | 0.53 in |
| LQ: | 4.46 in | D: | 2.31 |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| BE: | 0.38 in | AA: | 8 |
| I: | 3.61 in | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | P: | 1.38 in |
| AE2: | 0.85 | T: | 1.25 |
| BD: | 5.88 | AB: | 3.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 20 | Service Factor: | 1 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.39 |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

