How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 3.69 |
| AE2: | 0.85 | I: | 3.61 in |
| AG: | 4.65 | T: | 1.25 |
| G: | 1.82 | AK: | 4.5 |
| H: | 0.53 in | AA: | 8 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | P: | 1.38 in |
| LQ: | 4.46 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.304 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Series Code: | OE |
| Model Code: | 20YF | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

