Grove Gear 20YF-2-1.250-56C-80-L2
Part #:20YF-2-1.250-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | G: | 1.82 |
| AF: | 0.19 | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.25 |
| D: | 2.31 | AE2: | 0.85 |
| BD: | 5.88 | AG: | 4.65 |
| BE: | 0.38 in | I: | 3.61 in |
| LQ: | 4.46 in | LL: | 2.12 in |
| AB: | 3.69 | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.304 | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

