How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | BD: | 5.88 |
| AF: | 0.19 | D: | 2.31 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| BF: | 0.41 | G: | 1.82 |
| AA: | 8 | I: | 3.61 in |
| LL: | 2.12 in | AE2: | 0.85 |
| AG: | 4.65 | BE: | 0.38 in |
| T: | 1.438 | AB: | 3.69 |
| H: | 0.53 in | P: | 1.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 2.09 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Input Style: | C-Face Quill | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

