Grove Gear 20YF-2-1.438-140TC-10-L1
Part #:20YF-2-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| AE2: | 0.85 | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| LQ: | 4.46 in | D: | 2.31 |
| H: | 0.53 in | AB: | 3.69 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.438 | I: | 3.61 in |
| BE: | 0.38 in | P: | 1.38 in |
| AA: | 8 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 20YF |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Assembly: | YF-2 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.063 | Ratio: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.09 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

